SLVSHR6A July 2025 – November 2025 TPS1686
PRODUCTION DATA
This design example considers a 54V system operating voltage with a tolerance of ±10% for driving fan load. The maximum steady-state load current is 9A. If the load current exceeds 10A, the eFuse circuit must allow transient overload currents up to a 3ms interval. For persistent overloads lasting longer than that, the eFuse circuit must break the circuit and then latch-off. Figure 8-2 shows the application schematic for this design example.
TI recommends to short PG pin of TPS1686 with PWM signal from controller and connect this configuration to the PWM signal pin of fan. This helps to verify that fan load draws current after PG is high. This setup helps to verify that the TPS1686 starts successfully in less thermal stress by charging only bulk capacitor load and is not loaded by fan during startup.