SLVSHS7A October 2024 – June 2025 TPSI31P1-Q1
PRODUCTION DATA
| PARAMETER(1) | MIN | MAX | UNIT | |
|---|---|---|---|---|
| Primary side supply(2) | VDDP, EN, CE, PGOOD |
–0.3 | 6 | V |
| Secondary side supply(3) | IS+ |
–3 | 6 | V |
| Secondary side supply(3) | VDRV | –0.3 | 20 | V |
| VDDH | –0.3 | 20 | V | |
| VDDM | –0.3 | 6 | V | |
| VDDH-VDDM | –0.3 | 14 | V | |
| Junction temperature, TJ | Junction temperature, TJ | –40 | 150 | °C |
| Storage temperature, Tstg | –65 | 150 | °C | |