SLVSHS7A October 2024 – June 2025 TPSI31P1-Q1
PRODUCTION DATA
| PARAMETER(1)(2) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IS | Safety input, output, or supply current | RθJA = 82.5°C/W, VVDDP = 5.5V, TJ = 150°C, TA = 25°C | 275 | mA | ||
| PS | Safety input, output, or total power | RθJA =82.5°C/W, TJ = 150°C, TA = 25°C | 1.52 | W | ||
| TS | Maximum safety temperature | 150 | °C | |||