SLVSI29 December 2025 TPS2HC16-Q1
PRODUCTION DATA
When designing systems with both capacitive and DC loads on the same channel, it's important to consider the combined thermal impact:
Thermal Budget Consumption: Any DC load connected in parallel with a capacitive load consumes part of the device's thermal budget. The power dissipation from the DC load (I²R) generates heat that raises the baseline temperature of the power FET.
Reduced Capacitive Charging Capability: With a power dissipation across FET to DC load, the margin between operating temperature and thermal shutdown threshold is reduced. This effectively decreases the maximum capacitance that can be safely charged without triggering thermal shutdown.
Accelerated Thermal Shutdown: The combined heating effect of DC load current and capacitive charging current can accelerate the onset of thermal shutdown. This can cause the device to enter the retry mechanism earlier and more frequently during capacitive charging.
Design Considerations: When both load types must be supported simultaneously:
Select a more conservative (higher) RLIM value to reduce the current limit.
Provide adequate PCB copper area for improved thermal dissipation.
For critical applications, consider using separate channels for DC and capacitive loads.
For more information on driving inductive or capacitive loads, reference TI's How To Drive Inductive, Capacitive, and Lighting Loads with Smart High Side Switch application report.