SLVSI29 December 2025 TPS2HC16-Q1
PRODUCTION DATA
The above figure shows the internal diodes structure of the device. There are back-to-back diodes connected between GND pin and low voltage IO pins to provide voltage clamp along with the internal pulldown resistor to keep pins in known state. The FLT and ILIM pins have internal protection structure to withstand voltage up to VBB, making it robust against adjacent pin short. A drain-to-source clamp structure, comprising back-to-back zener and diode, is also implemented across the power switch to protect against inductive energy demagnetisation.