SLVSI29 December 2025 TPS2HC16-Q1
PRODUCTION DATA
| VBB = 13.5V | ZOUT1 = 19Ω | TAMB = 25°C |
| VBB = 13.5V | ZOUT1 = 19Ω | TAMB = 25°C |
| VBB = 13.5V | IOUT1 = 11A | TAMB = 25°C |
| VEN = 0V to 5V |

| VBB = 13.5V | IOUT1 = 5A | TAMB = 25°C |
| VEN = 0V to 5V |
| VBB = 13.5V | VOUT1 = STG | TAMB = 125°C |
| ILIM = STG | VEN1 = 5V | |
| VBB = 13.5V | ZOUT1 = 1uH + 100mΩ | TAMB = 125°C |
| VEN1 = 5V |
| VBB = 13.5V | IOUT1 = 11A | TAMB = 25°C |
| VEN = 5V to 0V |

| VBB = 13.5V | IOUT1 = 5A | TAMB = 25°C |
| VEN = 5V to 0V | ||
| VBB = 13.5V | VOUT = open load | TAMB = 25°C |
| DIAG_EN = PWM (200Hz) | VEN1 = 0V | SEL = 0 |
| SNS outputs ISNSFH current when DIAG_EN is high and is floating when DIAG_EN is low | ||
| FLT = get asserts when DIAG_EN is high | ||