SLVSI29 December 2025 TPS2HC16-Q1
PRODUCTION DATA
The adjustable current limit of the device can be set using Equation 9 for valid range of RLIM resistor mentioned in Table 8-2.
The accuracy of current limit depends on RLIM resistor tolerance and KCL parameter variation (KCL_min, KCL_max) mentioned in Electrical Characteristics. For example, for 33.2kΩ RLIM resistor with 1% tolerance, the ICL can be calculated as below.
ICL (max) = minimum((KCL_max / RLIM_min, where RLIM_min = 0.99*RLIM), ICB)
ICL (min) = KCL_min / RLIM_max, where RLIM_max = 1.01*RLIM
For RLIM GND and OPEN case, KCL parameter variation contributes to ICL variation.
The device current limit variation in fold-back state is same as nominal current limit variation and can be determined using above method. Device ICB also folds back similar to ICL across VBB based on VDET1 and VDET2 thresholds.