SLVSI29 December 2025 TPS2HC16-Q1
PRODUCTION DATA
When a thermal shutdown occurs, the associated device channel shuts off and implements a retry protection mechamism to improve system reliability. Figure 8-20 explains how the affected channel responds depending on the load current and duration of the overcurrent event.
For load current lower than current limit, device enters into infinite thermal shutdown retry cycles phase until the device recovers from the thermal shutdown fault. In this case, the device turn off time depends on cooling time needed with inherent 200μs delay.
For load current higher than current limit, device implements a finite retry cycles phase protection mechanism based on the duration of the overcurrent event, that can trigger when either of the below fault conditions occur:
Absolute thermal shutdown (TABS): TJ,FET > TABS
Relative thermal shutdown (TREL): TJ,FET – TJ,CONTROLLER > TREL
Circuit Breaker (ICB): A fast-trip protection that triggers when current exceeds the ICB threshold during a hot-short condition. This quickly turns off the channel to protect the internal MOSFET.
The finite retry cycles phase protection mechanism has below durations:
Initial Retry Window (t < tRETRY_WINDOW):
Extended Overcurrent Window (t > tRETRY_WINDOW):
Latch-off Condition:
| LOAD CURRENT | CONDITIONS | MINIMUM RETRY TIME | |
|---|---|---|---|
| ILOAD < ICL | - | Infinite retry | |
| ILOAD > ICL | t < tRETRY_WINDOW | tRETRY, INT = 160µs (typical) |
|
| t > tRETRY_WINDOW | nRETRY,EXTD < 6 | tRETRY, EXTD = 80ms (typical) |
|
| nRETRY,EXTD > 6 | Latch-off | ||
In any of the above retry cases the relevant channel restarts when the conditions shown below are fullfilled.
In case of ILOAD > ICL, if the retry timer has expired and the temperature of TABS or TREL has not recovered below the THYS level, the channel does not retry until the temperature falls below the THYS level. Once a channel latches off due to an extended overcurrent event, the ENx pin can be brought from high to low (with minimum pulse duration of about 20us) to reset the FLT and SNS signal. The output of the channel then follows the ENx pin after the initial toggle from high to low.
The following figures show how the device retries after a hot-short with and without thermal regulation, respectively. When the device experiences a thermal fault and enters the retry cycle, the first current peak in initial retry window reaches ICB threshold, triggering fast trip circuit breaker. Successive current peaks are lower and correspond to set current limit (ICL) value.
In case the device enters finite retry cycles phase protection mechanism due to overcurrent fault without thermal shutdown fault, the device can stay in thermal regulation in initial retry window and directly enter thermal shutdown retry behavior in extended retry window.