SLVSI54 May 2025 TPS60800-Q1
PRODUCTION DATA
| FIGURE | |||
|---|---|---|---|
| η | Efficiency | vs Output
current at VIN = 3.3V, 5V and TA = 25°C TPS60800-Q1 | Figure 6-1 |
| II | Input current | vs Output
current at VIN = 3.3V, 5V and TA = 25°C TPS60800-Q1 | Figure 6-2 |
| IS | Supply current | vs Input
voltage at TA = -40°C, 25°C, 85°C, 125°C and
IO = 0mA TPS60800-Q1 | Figure 6-3 |
| Output resistance | vs Input
voltage at TA = -40°C, 25°C, 85°C, 125°C and
IO = 30mA TPS60800-Q1, CI = C(fly) = CO = 1µF | Figure 6-4 | |
| VO | Output voltage | vs Output
current at TA = 25°C and VIN=1.8V, 2.5V, 3.3V,
5V TPS60800-Q1, CI = C(fly) = CO = 1µF | Figure 6-5 |
| fOSC | Switching frequency | vs Temperature
(TA) at VIN = 1.8V, 2.5V, 3.3V, 5V and
IO = 100mA TPS60800-Q1 | Figure 6-6 |
| fOSC | Switching frequency | vs Output
current at VIN = 1.8V, 2.5V, 3.3V, 5.0V and TA
= 25°C TPS60800-Q1 | Figure 6-7 |
| Output Ripple and Noise | VIN = 5V, IO = 30mA, CI =
C(fly) = CO = 1µF TPS60800-Q1 |
Figure 8-2 | |