SLVSIC8 December 2025 TPSM852892
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage range | 3.0 | 36 | V | |
| VOUT | Output voltage range | 0.8 | 22 | V | |
| CIN | Effective input capacitance range | 4.7 | 22 | µF | |
| COUT | Effective output capacitance range | 10 | 100 | 1000 | µF |
| TJ | Operating junction temperature | –40 | 125 | °C | |