SLVSIH2 May 2026 TPS61129-Q1
ADVMIX
This input supply must be well regulated with the rating of TPS61129-Q1. If the input supply is located more than a few inches from the device, additional bulk capacitance can be required in addition to the ceramic bypass capacitors. An electrolytic or tantalum capacitor with a value of 47μF is a typical choice.