SLVSIK1 March   2026 BQ25640

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions (QFN)
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Power-On-Reset (POR)
      2. 7.3.2  Device Power Up from Battery
      3. 7.3.3  USB-C Detection
        1. 7.3.3.1 Legacy Adapter Detection
        2. 7.3.3.2 USB-C Dead Battery Mode
        3. 7.3.3.3 SNK Mode
        4. 7.3.3.4 SRC Mode
        5. 7.3.3.5 DRP Mode - Dual Role Port
        6. 7.3.3.6 USB-C Debug Accessory Detection
      4. 7.3.4  Device Power Up from Input Source
        1. 7.3.4.1 REGN LDO Power Up
        2. 7.3.4.2 D+/D– Detection Sets Input Current Limit
        3. 7.3.4.3 Input Voltage Limit Threshold Setting (VINDPM Threshold)
        4. 7.3.4.4 Converter Power-Up
        5. 7.3.4.5 Input Current Optimizer (ICO)
        6. 7.3.4.6 Switching Frequency and Dithering Feature
      5. 7.3.5  Power Path Management
        1. 7.3.5.1 Narrow VDC Architecture
        2. 7.3.5.2 Dynamic Power Management
        3. 7.3.5.3 High Impedance (HIZ) Mode
      6. 7.3.6  Battery Charging Management
        1. 7.3.6.1 Autonomous Charging Cycle
        2. 7.3.6.2 Battery Charging Profile
        3. 7.3.6.3 Charging Termination
        4. 7.3.6.4 Thermistor Qualification
          1. 7.3.6.4.1 Advanced Temperature Profile in Charge Mode
          2. 7.3.6.4.2 TS Pin Thermistor Configuration
          3. 7.3.6.4.3 Cold/Hot Temperature Window in OTG Mode
          4. 7.3.6.4.4 JEITA Charge Rate Scaling
        5. 7.3.6.5 Charging Safety Timers
        6. 7.3.6.6 Alternate Power from Input
      7. 7.3.7  USB On-The-Go (OTG)
        1. 7.3.7.1 Boost OTG Mode
      8. 7.3.8  Integrated 12-bit ADC for Monitoring
      9. 7.3.9  Status Outputs (INT , PG )
        1. 7.3.9.1 PG Pin Power Good Indicator
        2. 7.3.9.2 Interrupts and Status, Flag, and Mask Bits
        3. 7.3.9.3 Interrupt to Host (INT)
      10. 7.3.10 BATFET Control
        1. 7.3.10.1 Shutdown Mode
        2. 7.3.10.2 Ship Mode
        3. 7.3.10.3 Standby Mode
        4. 7.3.10.4 System Power Reset
      11. 7.3.11 Protections
        1. 7.3.11.1 Voltage and Current Monitoring in Battery Only and HIZ Modes
          1. 7.3.11.1.1 Battery Overcurrent Protection
          2. 7.3.11.1.2 Battery Undervoltage Lockout
        2. 7.3.11.2 Voltage and Current Monitoring in Buck Mode
          1. 7.3.11.2.1 Input Overvoltage
          2. 7.3.11.2.2 System Overvoltage Protection (SYSOVP)
          3. 7.3.11.2.3 Forward Converter Cycle-by-Cycle Current Limit
          4. 7.3.11.2.4 System Short
          5. 7.3.11.2.5 Battery Overvoltage Protection (BATOVP)
          6. 7.3.11.2.6 Sleep Comparator
        3. 7.3.11.3 Voltage and Current Monitoring in Boost Mode
          1. 7.3.11.3.1 Boost Mode Overvoltage Protection
          2. 7.3.11.3.2 Boost Mode Duty Cycle Protection
          3. 7.3.11.3.3 Boost Mode PMID Undervoltage Protection
          4. 7.3.11.3.4 Boost Mode Battery Undervoltage
          5. 7.3.11.3.5 Boost Converter Cycle-by-Cycle Current Limit
          6. 7.3.11.3.6 Boost Mode SYS Short
        4. 7.3.11.4 Thermal Regulation and Thermal Shutdown
          1. 7.3.11.4.1 Thermal Protection in Buck Mode
          2. 7.3.11.4.2 Thermal Protection in Boost Mode
          3. 7.3.11.4.3 Thermal Protection in Battery-only Mode
        5. 7.3.11.5 Liquid Detection and Corrosion Mitigation (Patent Pending)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Host Mode and Default Mode
      2. 7.4.2 Register Bit Reset
    5. 7.5 Programming
      1. 7.5.1 Serial Interface
        1. 7.5.1.1 Data Validity
        2. 7.5.1.2 START and STOP Conditions
        3. 7.5.1.3 Byte Format
        4. 7.5.1.4 Acknowledge (ACK) and Not Acknowledge (NACK)
        5. 7.5.1.5 Target Address and Data Direction Bit
        6. 7.5.1.6 Single Write and Read
        7. 7.5.1.7 Multi-Write and Multi-Read
    6. 7.6 Register Maps
      1. 7.6.1 Register Programming
      2. 7.6.2 BQ25640 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Inductor Selection
        2. 8.2.2.2 Input Capacitor
        3. 8.2.2.3 Output Capacitor
      3. 8.2.3 Application Curves
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Package Option Addendum

Overview

The BQ25640 supports a wide range of input sources, including standard USB host port, USB charging port, USB-C adapters, and USB compliant high voltage adapters. The device integrates a USB Type-C controller (CC1/CC2) with USB-C Detection up to 15W and sets the current limit according to the detection result. The device supports Dual-Role Power with Try.SNK and Try.SRC. The device also includes BC1.2 detection using the built-in D+/D- USB adapter detection interface. The BQ25640 is compliant with USB 2.0 and USB 3.0 power specifications for input current and voltage regulation. In addition, the Input Current Optimizer (ICO) supports the detection of maximum power point of the input source without overload. The device also meets USB On-the-Go (OTG) operation power rating specification with constant current limit up to 3.2A.

The power path management regulates the system slightly above battery voltage but does not drop below the programmable minimum system voltage. With this feature, the system maintains operation even when the battery is completely depleted or removed. When the input current limit or input voltage limit is reached, the power path management automatically reduces the charge current. If the system load continues to increase, the power path discharges the battery until the system power requirement is met. This supplement mode prevents overloading the input source.

The device initiates and completes a charging cycle without host control. By sensing the battery voltage, the device charges the battery in four different phases: trickle charge, pre-charge, constant current (CC) charge and constant voltage (CV) charge. At the end of the charging cycle, the charger automatically terminates when the charge current is below a preset threshold and the battery voltage is higher than the recharge threshold. Termination is supported for TS pin COOL, PRECOOL, NORMAL, WARM and PREWARM temperature zones. When the full battery voltage falls below the programmable recharge threshold, the charger automatically starts a new charging cycle.

The charger provides various safety features for battery charging and system operations, including battery negative temperature coefficient (NTC) thermistor monitoring, charging safety timer and overvoltage and overcurrent protections. The thermal regulation reduces charge current when the junction temperature exceeds the programmable threshold. Other safety features include battery temperature sensing for charge mode and OTG boost mode, thermal shutdown and input UVLO and over-voltage protection. The device also has an integrated liquid detection and corrosion mitigation feature to protect against port corrosion from moisture. The PG output indicates if a good power source is present and above the programmable PG_TH value. The INT output immediately notifies the host when a fault occurs or status changes.

The device also provides a 12-bit analog-to-digital converter (ADC) for monitoring charge current and input/battery/system (VBUS, BAT, SYS, TS) voltages. The QON pin provides BATFET enable and reset control to exit ship mode and standby mode or initiate a full system reset.

BQ25640 is available in a 22-pin, 2.5mm × 3.5mm WQFN package.