SLVSIK1 March 2026 BQ25640
PRODUCTION DATA
Legacy adapters (USB-A to USB-C) and non-USB inputs both power VBUS before presenting Rp on the CC pins. If VBUS is detected without activity on the CC pins, SNK and DRP devices detects these as “Unknown Adapters.”
To support legacy BC 1.2 adapters, IINDPM will be set based on Section 7.3.4.2.
When D+/D- detection is disabled, IINDPM will be set based on Section 7.3.4.5 if EN_ICO = 1b. If EN_ICO = 0b, IINDPM will default to 3.2A and can be overwritten by the host for situations where the host knows what input source has been connected.