SLVSIK1 March 2026 BQ25640
PRODUCTION DATA
The typical TS resistor network is illustrated below.
The value of RT1 and RT2 are determined from the resistance of the recommended 103AT-2 thermistor at 0ºC and 60ºC (RTHCOLD= 27.28kΩ and RTHHOT = 3.02kΩ) and the corresponding voltage thresholds VTSCOLD and VTSHOT (expressed as percentage of REGN with value between 0 and 1).
Assuming a 103AT-2 NTC thermistor on the battery pack, the RT1 and RT2 are calculated to be 5.23kΩ and 30.1kΩ respectively.