SLVSIL9 July 2025 SN54SC1G125-SEP
ADVANCE INFORMATION
The power supply can be any voltage between the minimum and maximum supply voltage rating listed in the Recommended Operating Conditions.
Each VCC terminal should have a good bypass capacitor to prevent power disturbance. For the SN54SC1G125-SEP, a 0.1μF bypass capacitor is recommended. To reject different frequencies of noise, use multiple bypass capacitors in parallel. Capacitors with values of 0.1μF and 1μF are commonly used in parallel.