SLVSIL9 July 2025 SN54SC1G125-SEP
ADVANCE INFORMATION
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | -55°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| tpd | A | Y | CL = 15 pF | 1.2V ± 0.1V | 27 | 41.5 | ns | |
| tpd | A | Y | CL = 15 pF | 1.5V ± 0.12V | 8 | 9.1 | ns | |
| tpd | A | Y | CL = 15 pF | 1.8V ± 0.15V | 6 | 6.9 | ns | |
| tpd | A | Y | CL = 15 pF | 2.5V ± 0.2V | 3.9 | 4.6 | ns | |
| tpd | A | Y | CL = 15 pF | 3.3V ± 0.3V | 2.8 | 3.7 | ns | |
| tpd | A | Y | CL = 15 pF | 5.0V ± 0.5V | 2 | 3.4 | ns | |
| tpd | A | Y | CL = 30 pF | 1.8V ± 0.15V | 2.8 | 6 | 9.3 | ns |
| tpd | A | Y | CL = 30 pF | 2.5V ± 0.2V | 1.2 | 4 | 5.8 | ns |
| tpd | A | Y | CL = 50 pF | 3.3V ± 0.3V | 1 | 3.4 | 4.9 | ns |
| tpd | A | Y | CL = 50 pF | 5.0V ± 0.5V | 1 | 2.6 | 4 | ns |
| ten | OE | Y | CL = 15 pF | 1.2V ± 0.1V | 30 | 44 | ns | |
| ten | OE | Y | CL = 15 pF | 1.5V ± 0.12V | 8 | 9.5 | ns | |
| ten | OE | Y | CL = 15 pF | 1.8V ± 0.15V | 6 | 7.4 | ns | |
| ten | OE | Y | CL = 15 pF | 2.5V ± 0.2V | 3 | 4.3 | ns | |
| ten | OE | Y | CL = 15 pF | 3.3V ± 0.3V | 2 | 3.2 | ns | |
| ten | OE | Y | CL = 15 pF | 5.0V ± 0.5V | 1.5 | 2.2 | ns | |
| ten | OE | Y | CL = 30 pF | 1.8V ± 0.15V | 3.1 | 7.3 | 10.4 | ns |
| ten | OE | Y | CL = 30 pF | 2.5V ± 0.2V | 1.5 | 4.1 | 6.9 | ns |
| ten | OE | Y | CL = 50 pF | 3.3V ± 0.3V | 1 | 3.3 | 5.8 | ns |
| ten | OE | Y | CL = 50 pF | 5.0V ± 0.5V | 1 | 2.6 | 5 | ns |
| tdis | OE | Y | CL = 15 pF | 1.2V ± 0.1V | 23 | 30 | ns | |
| tdis | OE | Y | CL = 15 pF | 1.5V ± 0.12V | 8 | 10.8 | ns | |
| tdis | OE | Y | CL = 15 pF | 1.8V ± 0.15V | 7 | 8.5 | ns | |
| tdis | OE | Y | CL = 15 pF | 2.5V ± 0.2V | 4 | 5.1 | ns | |
| tdis | OE | Y | CL = 15 pF | 3.3V ± 0.3V | 4 | 4.4 | ns | |
| tdis | OE | Y | CL = 15 pF | 5.0V ± 0.5V | 2.5 | 3.4 | ns | |
| tdis | OE | Y | CL = 30 pF | 1.8V ± 0.15V | 1.3 | 8 | 9.4 | ns |
| tdis | OE | Y | CL = 30 pF | 2.5V ± 0.2V | 1 | 4 | 5.5 | ns |
| tdis | OE | Y | CL = 50 pF | 3.3V ± 0.3V | 1 | 4 | 5 | ns |
| tdis | OE | Y | CL = 50 pF | 5.0V ± 0.5V | 1 | 3 | 4.2 | ns |
| Cpd | outputs enabled | f = 10 MHz | 1.8V | 18 | pf | |||
| Cpd | outputs disabled | f = 10 MHz | 1.8V | 2 | pf | |||
| Cpd | outputs enabled | f = 10 MHz | 2.5V | 18 | pf | |||
| Cpd | outputs disabled | f = 10 MHz | 2.5V | 2 | pf | |||
| Cpd | outputs enabled | f = 10 MHz | 3.3V | 19 | pf | |||
| Cpd | outputs disabled | f = 10 MHz | 3.3V | 2 | pf | |||
| Cpd | outputs enabled | f = 10 MHz | 5V | 21 | pf | |||
| Cpd | outputs disabled | f = 10 MHz | 5V | 4 | pf | |||