SLVSIN3 May 2025 ADS9117 , ADS9118 , ADS9119
PRODUCTION DATA
| ADD | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1Ch | RESERVED | CLK6 | RESERVED | |||||||||||||
| Access Type | Code | Description |
|---|---|---|
| R | R | Read |
| W | W | Write |
| R/W | R/W | Read or write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CLK6 | RESERVED | ||||||
| R/W-0h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-8 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |
| 7-6 | CLK6 | R/W | 0h | Clock configuration for ADS9117. See the Data Interface section for details. Not applicable for the ADS9119 and ADS9118. 0 : 24-bit 2-lane mode 3 : All other modes |
| 5-0 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |