SLVSIO1B March 2026 – April 2026 UCG28836 , UCG28846
PRODUCTION DATA
| DEVICE NAME | PACKAGE | OUTPUT POWER | TYP. Rdson | MAXIMUM CCM DURATION |
|---|---|---|---|---|
| UCG28836-1REZR | QFN | 65W | 170mΩ | Infinite |
| UCG28846-1DR | SOIC | 65W | 270mΩ | Infinite |
| UCG28824 | QFN | 45W | 270mΩ | 10ms |
| UCG28826 | QFN | 65W | 170mΩ | 10ms |
| UCG28828 | QFN | 120W | 170mΩ | 10ms |
| UCG28836-1 | UCG28846-1 | |
|---|---|---|
| Power Level | 65W | 65W |
| Rdson | 170mΩ | 270mΩ |
| OPPL | 100W | Disabled |
| OPPH | 140W | 140W |
| LPS | 7.5A | 7.5A |
| OPPL Timer | 4.6s | N/A |
| Brownout/in | 80VAC/70VAC | 80VAC/70VAC |
| Output OVP | 25V | 25V |
| Input OVP | No | No |
| High Line CCM | No | No |
| CCM Depth | 70% | 70% |
| EMI Dithering Frequency | 390Hz | 390Hz |
| EMI Dithering Amplitude | ±6.25% | ±6.25% |