SLVSIP6 June 2026 LMK6L-Q1
ADVMIX
When designing with the LMK6L-Q1, the first step is to select the correct configuration based on your requirements. The OPN selected determines the output type, pins 1 and 2 functions, output frequency, and package type. Refer to Section 4 for more details.
The LMK6L-Q1 differential oscillator has AC-LVPECL, LVDS, HS-LVDS, and LP-HCSL output type options. Use the proper AC or DC termination based on the application requirement as shown in Section 8.3.4. The LMK6L-Q1 has output enable or standby options for pins 1 and frequency select (FSEL) option for pin 2. Refer to Section 8.3.3 for more information on each pin, function, and FSEL to determine the desired configuration. The LMK6L-Q1 has integrated LDOs and excellent PSRR performance as shown in Electrical Characteristics. Add a 0.1μF and 1μF to the VDD pin to achieve best performance. Follow Section 9.3 for more power supply pin recommendations and Section 9.4 for best board layout practices when designing with the LMK6L-Q1.