SLVSJ10 December 2025 MC111
PRODUCTION DATA
MC111 receives the duty input (DIN) from the PWM/DC pin. The PWM/DC input can either be a PWM or DC (analog) signal and is selected by PWMDC_MODE bit. The input PWM frequency can range between 20 Hz and 90 kHz (input PWM frequency range configured by PWM_IN_RANGE bit), while the DC input can range between (0-3)V. The PWM/DC pin integrates a pull-up feature to set the duty input (DIN) to 100% when the pin is left floating/unconnected for applications that need only ON/OFF control.