SLVSJ10 December 2025 MC111
PRODUCTION DATA
Table 7-1 list the register maps for one-time programmable memory (OTP) and test mode accessible by I2C test mode in the MC111. The USER_OTP map (addresses 0x00 to 0x1B) includes OTP registers available for device programming during end-system production. The USR_TM register map (addresses 0x20 to 0x26) offer test mode configuration to allow system designers to experiment with device settings during system prototyping and development. Burned OTP registers keep written data after power cycle. After burning OTP, the registers may receive new data in test mode, but the burned OTP values are the device defaults when the device power cycles. The test mode registers, USR_TM are not OTP memory registers and are reset during a power cycle.