SLVSJ99B July   2025  â€“ October 2026 TPLD2001-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1.     7
    2. 5.1 Absolute Maximum Ratings
    3. 5.2 ESD Ratings
    4. 5.3 Recommended Operating Conditions
    5. 5.4 Thermal Information
    6. 5.5 Electrical Characteristics
    7. 5.6 Supply Current Characteristics
    8. 5.7 Switching Characteristics
    9. 5.8 I2C Bus Timing Requirements
    10. 5.9 SPI Timing Requirements
  7. 6 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  I/O Pins
        1. 8.3.1.1 Input Modes
        2. 8.3.1.2 Output Modes
        3. 8.3.1.3 Pull-Up or Pull-Down Resistors
      2. 8.3.2  Connection Mux
      3. 8.3.3  Configurable Use Logic Blocks
        1. 8.3.3.1 2-Bit LUT or D Flip-Flop/Latch macro-cell
          1. 8.3.3.1.1 2-Bit LUT
          2. 8.3.3.1.2 D Flip-Flop/Latch
        2. 8.3.3.2 2-Bit LUT or Pattern Generator macro-cell
          1. 8.3.3.2.1 2-Bit LUT
          2. 8.3.3.2.2 Pattern Generator
        3. 8.3.3.3 3-Bit LUT or D Flip-Flop/Latch With Reset/Set Macro-Cell
          1. 8.3.3.3.1 3-bit LUT
          2. 8.3.3.3.2 D Flip-Flop/Latch with Reset/Set
        4. 8.3.3.4 3-Bit LUT or D Flip-Flop/Latch or Shift Register macro-cell
          1. 8.3.3.4.1 3-bit LUT
          2. 8.3.3.4.2 D Flip-Flop/Latch with Reset/Set
          3. 8.3.3.4.3 8-bit Shift Register
        5. 8.3.3.5 4-Bit LUT or D Flip-Flop/Latch with Reset/Set Macro-Cell
          1. 8.3.3.5.1 4-bit LUT
          2. 8.3.3.5.2 D Flip-Flop/Latch with Reset/Set
      4. 8.3.4  Configurable Logic and Timing Blocks
        1. 8.3.4.1 3-bit LUT
        2. 8.3.4.2 D Flip-Flop/Latch with Reset/Set
        3. 8.3.4.3 Counters/Delay Generators (CNT/DLY)
          1. 8.3.4.3.1 Delay Mode
          2. 8.3.4.3.2 Reset Counter Mode
          3. 8.3.4.3.3 One-Shot Mode
          4. 8.3.4.3.4 Frequency Detector Mode
          5. 8.3.4.3.5 Edge Detector Mode
          6. 8.3.4.3.6 Delayed Edge Detector Mode
        4. 8.3.4.4 LUT/DFF + CNT modes
      5. 8.3.5  Programmable Deglitch Filter or Edge Detector
      6. 8.3.6  Deglitch Filter or Edge Detector
      7. 8.3.7  State Machine (SM)
        1. 8.3.7.1 State Machine Inputs
        2. 8.3.7.2 State Machine Outputs
        3. 8.3.7.3 Configuring the State Machine
        4. 8.3.7.4 State Machine Timing Considerations
      8. 8.3.8  8-Bit Counters/Delay Generators/Finite State Machines
      9. 8.3.9  PWM Generators
      10. 8.3.10 Watchdog Timer
      11. 8.3.11 Analog Comparators
        1. 8.3.11.1 Discrete Analog Comparator (ACMP)
        2. 8.3.11.2 Multi-channel Analog Comparator (McACMP)
      12. 8.3.12 Voltage Reference (VREF)
      13. 8.3.13 Analog Temperature Sensor (TS)
      14. 8.3.14 Analog Multiplexer (AMUX)
      15. 8.3.15 Oscillators
        1. 8.3.15.1 2kHz Fixed Frequency Oscillator
        2. 8.3.15.2 2MHz Fixed Frequency Oscillator
        3. 8.3.15.3 25MHz Fixed Frequency Oscillator
        4. 8.3.15.4 Oscillator Power Modes
      16. 8.3.16 Serial Communications
        1. 8.3.16.1 I2C Mode
        2. 8.3.16.2 SPI Mode
        3. 8.3.16.3 Virtual I/Os
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power-On Reset
      2. 8.4.2 Power Supply Control Modes
      3. 8.4.3 Protection Features
        1. 8.4.3.1 Device Read/Write Lock
        2. 8.4.3.2 OTP Cyclic Redundancy Check (CRC)
      4. 8.4.4 Programming
        1. 8.4.4.1 Selectable I2C/SPI
        2. 8.4.4.2 Configuration Memory and One-Time Programmable Memory Programming
        3. 8.4.4.3 Intel HEX File Format
  10. 9 TPLD2001-Q1 Registers
    1. 9.1 TPLD2001_User Registers
    2. 9.2 TPLD2001_Cfg_0 Registers
    3. 9.3 TPLD2001_Cfg_1 Registers
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
        1. 10.2.1.1 Power Considerations
        2. 10.2.1.2 Input Considerations
        3. 10.2.1.3 Output Considerations
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Overview

The TPLD2001-Q1 is part of the TI programmable logic device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic, and analog blocks to provide an integrated, compact, low power solution to implement common system functions.

The TPLD2001-Q1 has seventeen GPIOs and one GPI that can be configured as digital inputs, digital outputs, digital input/outputs, or analog input/outputs.

The TPLD2001-Q1 has a system of interconnects, further referred to as the connection mux, to configure the routing of internal macro-cells and I/O pins. Each connection mux input is hardwired to a specific digital macro-cell output, such as digital I/O, lookup tables, and analog comparator outputs. The connection mux allows each of the digital inputs to only connect to one output so that bus contention does not occur.

The TPLD2001-Q1 features the following macro-cells:

  • Fourteen configurable use logic blocks to implement combinational or sequential logic

    • Three selectable 2-bit LUT or D flip-flop/latch

    • One selectable 2-bit LUT or Pattern generator

    • Two selectable 3-bit LUT or D flip-flop/latch

    • Four selectable 3-bit LUT or D flip-flop/latch or shift register

    • Four selectable 4-bit LUT or D flip-flop/latch

  • Six configurable logic and timing blocks

    • Four 3-bit LUT or D flip-flop/latch and/or 8-bit counter

    • Two 3-bit LUT or D flip-flop/latch and/or 16-bit counter

  • Two programmable deglitch filter or edge detector

  • One deglitch filter or edge detector

  • One 8-state state machine, asynchronous or synchronous mode

  • Four 8-bit counter/finite state machine

  • Four PWM generators

  • One watchdog timer

  • Four discrete analog comparators

  • One multi-channel analog comparator with integrated sampling engine and multi-voltage reference selection

  • Internal voltage reference

  • Analog temperature sensor

  • Two break-before-make analog multiplexers

  • Three oscillators: 2kHz, 2MHz, and 25MHz

  • One serial communication: selectable between I2C or SPI

InterConnect Studio enables a simple drag-and-drop interface to build custom circuit designs and configure the macro-cells, I/O pins, and interconnections by writing the configuration registers (volatile memory) or loading from the one-time programmable (OTP) non-volatile memory. In addition to circuit creation, InterConnect Studio has the ability to simulate digital and analog functionality to verify designs and provide a typical power consumption estimate. Once circuit designs are finalized, the OTP can be written to and locked to prevent readback of its contents.