SLVSJ99B July 2025 – October 2026 TPLD2001-Q1
PRODUCTION DATA
The TPLD2001-Q1 has four 8-bit and two 16-bit counters/delay generators, supporting a maximum DATA value of 255 and 65535, respectively. The counter count can be read and the data can be updated in-system using the User Registers. When reading the current count, two consecutive read transactions are required for accurate data read. TI recommends to put the counter in a reset state when updating the counter data registers to prevent glitches during loading of the data. Two clock pulses are required to release the counter from reset after writing new counter data.
For further flexibility, the clock source for each of these macro-cells can be configured as the internal oscillator (OSC0, OSC1, or OSC2), a divided clock derived from an oscillator (OSC0/8, /64, /512, /4096, /32768, /262144, or OSC1/8, /64, /512, or OSC2/4), or an external clock source coming from the connection mux. Note that the counter/delay macro-cell is rising edge triggered, that is the counter decrements on the rising edge of the CLK input.
Users can use the counter/delay generator macro-cell in the following modes: delay, one-shot, frequency comparator, counter, edge detector, delayed edge detector.