SLVSJ99B July 2025 – October 2026 TPLD2001-Q1
PRODUCTION DATA
The configurable logic and timing blocks of TPLD2001-Q1 allow for the device to provide symmetric power-up and power-down signals for numerous components. In this application the device is configured to output the maximum amount of power- up and power-down sequencing signals based on a counter/delay macro-cell.