SLVSJH0 May 2026 TPS25752A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Transmitter | ||||||
| VTXHI | Transmit high voltage on CCy | Standard External load | 1.05 | 1.125 | 1.2 | V |
| VTXLO | Transmit low voltage on CCy | Standard External load | –75 | 75 | mV | |
| ZDRIVER | Transmit output impedance while driving the CC line using CCy | measured at 750kHz | 33 | 54 | 75 | Ω |
| tRise | Rise time. 10% to 90% amplitude points on CCy, minimum is under an unloaded condition. Maximum set by TX mask | CCCy = 520pF | 300 | ns | ||
| tFall | Fall time. 90% to 10% amplitude points on CCy, minimum is under an unloaded condition. Maximum set by TX mask | CCCy = 520pF | 300 | ns | ||
| VPHY_OVP | OVP detection threshold for USB PD PHY | 0V ≤ VVIN_3V3 ≤ 3.6V, 0V ≤ VPP5V ≤ 5.5V, VVBUS ≥ 4V. Initially VCC1 ≤ 5.5V and VCC2 ≤ 5.5V, then VCCx rises | 5.5 | 8.5 | V | |
| Receiver | ||||||
| ZBMCRX | Receiver input impedance on CCy | Does not include pullup or pulldown resistance from cable detect. Transmitter is Hi-Z | 1 | MΩ | ||
| CCC | Receiver capacitance on CCy1 | Capacitance looking into the CC pin when in receiver mode | 120 | pF | ||
| VRX_SRC_R | Rising threshold on CCy for receiver comparator | Source mode (rising) | 784 | 825 | 866 | mV |
| VRX_SRC_F | Falling threshold on CCy for receiver comparator | Source mode (falling) | 523 | 550 | 578 | mV |