SLVSJH0 May 2026 TPS25752A
PRODUCTION DATA
Section 5.4 lists the recommended board capacitances for the various supplies. The typical capacitance is the nominally rated capacitance that must be placed on the board as close to the pin as possible. The maximum capacitance must not be exceeded on pins for which it is specified. The minimum capacitance is minimum capacitance allowed for tolerances and voltage derating ensuring proper operation.