SLVSJL5B August 2025 – June 2026 CC2755P20
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| TA = 25°C, VDDS = 1.8V | |||||
| GPIO pullup current | Input mode, pullup enabled, Vpad = 0V | 39 | 66 | 109 | µA |
| GPIO pulldown current | Input mode, pulldown enabled, Vpad = VDDS | 10 | 21 | 40 | µA |
| GPIO low-to-high input transition, with hysteresis | IH = 1, transition voltage for input read as 0 → 1 | 0.91 | 1.11 | 1.27 | V |
| GPIO high-to-low input transition, with hysteresis | IH = 1, transition voltage for input read as 1 → 0 | 0.59 | 0.75 | 0.91 | V |
| GPIO input hysteresis | IH = 1, difference between 0 → 1 and 1 → 0 points | 0.26 | 0.35 | 0.44 | V |
| TA = 25°C, VDDS = 3.0V | |||||
| GPIO VOH at 10mA load | high-drive GPIOs only, max drive setting (add MMR bits) | 2.47 | V | ||
| GPIO VOL at 10mA load | high-drive GPIOs only, max drive setting (add MMR bits) | 0.25 | V | ||
| GPIO VOH at 2mA load | standard drive GPIOs | 2.52 | V | ||
| GPIO VOL at 2mA load | standard drive GPIOs | 0.20 | V | ||
| TA = 25°C, VDDS = 3.8V | |||||
| GPIO pullup current | Input mode, pullup enabled, Vpad = 0V | 170 | 262 | 393 | µA |
| GPIO pulldown current | Input mode, pulldown enabled, Vpad = VDDS | 60 | 110 | 172 | µA |
| GPIO low-to-high input transition, with hysteresis | IH = 1, transition voltage for input read as 0 → 1 | 1.76 | 1.98 | 2.27 | V |
| GPIO high-to-low input transition, with hysteresis | IH = 1, transition voltage for input read as 1 → 0 | 1.26 | 1.52 | 1.79 | V |
| GPIO input hysteresis | IH = 1, difference between 0 → 1 and 1 → 0 points | 0.40 | 0.47 | 0.54 | V |
| TA = 25°C | |||||
| VIH | Lowest GPIO input voltage reliably interpreted as a High | 0.8×VDDS | V | ||
| VIL | Highest GPIO input voltage reliably interpreted as a Low | 0.2×VDDS | V | ||