SLVSJL5B August   2025  – June 2026 CC2755P20

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Functional Block Diagram
  6. 5 Device Comparison
  7. 6 Pin Configuration and Functions
    1. 6.1 Pin Diagrams
      1. 6.1.1 Pin Diagram—RHA package
    2. 6.2 Signal Descriptions
      1. 6.2.1 Signal Descriptions—RHA Package
    3. 6.3 Connections for Unused Pins and Modules
      1. 6.3.1 Connections for Unused Pins and Modules—RHA Package
    4. 6.4 Peripheral Pin Mapping
      1. 6.4.1 RHA Peripheral Pin Mapping
    5. 6.5 Peripheral Signal Descriptions
      1. 6.5.1 RHA Peripheral Signal Descriptions
  8. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD and MSL Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  DC/DC
    5. 7.5  GLDO
    6. 7.6  Power Supply and Modules
    7. 7.7  Battery Monitor
    8. 7.8  BATMON Temperature Sensor
    9. 7.9  Power Consumption—Power Modes
    10. 7.10 Power Consumption–Radio Modes (P variant)
    11. 7.11 Nonvolatile (Flash) Memory Characteristics
    12. 7.12 Thermal Resistance Characteristics
    13. 7.13 RF Frequency Bands
    14. 7.14 Bluetooth Low Energy—Receive (RX)
    15. 7.15 Bluetooth Low Energy—Transmit (TX)
    16. 7.16 Bluetooth Channel Sounding
    17. 7.17 Zigbee and Thread—IEEE 802.15.4-2006 2.4GHz (OQPSK DSSS1:8, 250kbps) - RX
    18. 7.18 Zigbee and Thread—IEEE 802.15.4-2006 2.4GHz (OQPSK DSSS1:8, 250kbps) - TX
    19. 7.19 2.4GHz RX/TX CW
    20. 7.20 Timing and Switching Characteristics
      1. 7.20.1 Reset Timing
      2. 7.20.2 Wakeup Timing
      3. 7.20.3 Clock Specifications
        1. 7.20.3.1 48MHz Crystal Oscillator (HFXT)
        2. 7.20.3.2 96MHz RC Oscillator (HFOSC)
        3. 7.20.3.3 80/90/98MHz RC Oscillator (AFOSC)
        4. 7.20.3.4 32kHz Crystal Oscillator (LFXT)
        5. 7.20.3.5 32kHz RC Oscillator (LFOSC)
    21. 7.21 Peripheral Characteristics
      1. 7.21.1 UART
        1. 7.21.1.1 UART Characteristics
      2. 7.21.2 SPI
        1. 7.21.2.1 SPI Characteristics
        2. 7.21.2.2 SPI Controller Mode
        3. 7.21.2.3 SPI Timing Diagrams—Controller Mode
        4. 7.21.2.4 SPI Peripheral Mode
        5. 7.21.2.5 SPI Timing Diagrams—Peripheral Mode
      3. 7.21.3 I2C
        1. 7.21.3.1 I2C Characteristics
        2. 7.21.3.2 I2C Timing Diagram
      4. 7.21.4 I2S
        1. 7.21.4.1 I2S Controller Mode
        2. 7.21.4.2 I2S Peripheral Mode
      5. 7.21.5 GPIO
        1. 7.21.5.1 GPIO DC Characteristics
      6. 7.21.6 ADC
        1. 7.21.6.1 Analog-to-Digital Converter (ADC) Characteristics
      7. 7.21.7 Comparators
        1. 7.21.7.1 Low Power Comparator
      8. 7.21.8 Voltage Glitch Monitor
    22. 7.22 Typical Characteristics
      1. 7.22.1 MCU Current
      2. 7.22.2 RX Current
      3. 7.22.3 TX Current
      4. 7.22.4 RX Performance
      5. 7.22.5 TX Performance
      6. 7.22.6 ADC Performance
  9. 8 Detailed Description
    1. 8.1  Overview
    2. 8.2  System CPU
    3. 8.3  Radio (RF Core)
      1. 8.3.1 Bluetooth Low Energy
      2. 8.3.2 802.15.4 (Thread, Zigbee, Matter)
    4. 8.4  Memory
    5. 8.5  Hardware Security Module (HSM)
    6. 8.6  Cryptography
    7. 8.7  Timers
    8. 8.8  Algorithm Processing Unit (APU)
    9. 8.9  Serial Peripherals and I/O
    10. 8.10 Battery and Temperature Monitor
    11. 8.11 Voltage Glitch Monitor (VGM)
    12. 8.12 µDMA
    13. 8.13 Debug
    14. 8.14 Power Management
    15. 8.15 Clock Systems
    16. 8.16 Network Processor
    17. 8.17 Integrated BALUN, High Power PA (Power Amplifier)
  10. 9 Application, Implementation, and Layout
    1. 9.1 Reference Designs
    2. 9.2 Junction Temperature Calculation
  11. 10Device and Documentation Support
    1. 10.1 Device Nomenclature
    2. 10.2 Tools and Software
      1. 10.2.1 SimpleLink™ Microcontroller Platform
      2. 10.2.2 Software License and Notice
    3. 10.3 Documentation Support
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Serial Peripherals and I/O

The CC27xx devices provide 2xUART, 2xSPI, 1xI2C, and 1xI2S serial peripherals.

The UART module implements universal asynchronous receiver and transmitter functions. They support flexible baud-rate generation up to a maximum of 3Mbps and IRDA SIR mode of operation.

The SPI module supports the SPI controller and peripherals up to 12MHz with configurable phase and polarity.

The I2C module communicates with devices compatible with the I2C standard. The I2C interface can handle 100kHz and 400kHz operation and can serve as both controller and target.

The I2S interface handles digital audio and can also interface with pulse-density modulation microphones (PDM).

The I/O controller (IOC) controls the digital I/O pins and contains multiplexer circuitry to allow a set of peripherals to be assigned to I/O pins in a fixed manner over DIOs. All digital I/Os are interrupt and wake-up capable, have a programmable pullup and pulldown function, and can generate an interrupt on a negative or positive edge (configurable). When configured as an output, pins can function as either push-pull, open-drain, or open-source.

Some GPIOs have high-drive capabilities, which are marked in bold in RHA (6mm × 6mm) Pinout, 0.5mm Pitch (Top View).

VDDIO split rail I/O supply enables using a different I/O supply rail compared to the main VDDS supply rail. This enables applications to interface with other system components at a different voltage level compared to the main VDDS power supply level. GPIOs supplied by VDDIO and VDDS supplies are listed in orange or blue, respectively, in RHA (6mm × 6mm) Pinout, 0.5mm Pitch (Top View). The voltage rails supplied on VDDS and VDDIO pins can ramp up and down in any order, independent of each other, and any combination of VDDS and VDDIO supplies being unpowered can be supported indefinitely. This simplifies the system-level power supply design, where it is not needed to control the availability or ramp-up/down sequence of these supplies at the VDDIO and VDDS pins.

For more information, see the CC27xx SimpleLink™ Wireless MCU Technical Reference Manual.