The following conditions apply (unless
otherwise noted): TJ = 25°C; V(VCC2) = 5V
Figure 6-1 Switching Frequency Versus RT Resistance
Figure 6-3 FB Pin Reference Voltage Versus
Temperature
Figure 6-5 Shutdown Current Into VIN Versus Pin Voltage
VEN/UVLO = 0V
,V(VIN) = 12V, V(BIAS) = 0V
Figure 6-7 Shutdown Current Into BIAS Versus Temperature
VEN/UVLO = 0V
,V(VIN) = 3.5V,V(BIAS) = 12V
Figure 6-9 Quiescent Current Into BIAS Versus
Temperatur
V(BIAS) = 12V ,
V(VIN) = 3.5V
Figure 6-11 VCC2 LDO Output Voltage
Versus VCC2 Load Current
V(VIN) =
12V, V(BIAS) = 0V
Figure 6-13 VCC2 LDO Output Voltage
Versus VIN Voltage
V(BIAS) =
0V
Figure 6-15 Soft-Start Current Versus Temperature
Figure 6-17 Hysteresis Current on EN/UVLO Versus
Temperature
Figure 6-19 Buck Minimum On-time Versus Switching
Frequency
Figure 6-21 Boost Minimum On-time Versus Switching
Frequency
Figure 6-23 Gate Driver Transition (Dead) Time Versus
Switching Frequency
SEL_MIN_DEADTIME_GDRV =
0b01,SEL_SCALE_DT = 0b0, EN_CONST_TDEAD = 0b0
Figure 6-25 Peak Current Limit
Threshold Voltage Versus Temperature
Figure 6-27 CSB Input Current Versus Temperature
Figure 6-29 Average Current Limit
Threshold Voltage Versus Temperature
ILIM_THRESHOLD = 0x3C
Figure 6-2 Switching Frequency Versus Temperature
R(RT) = 75KΩ
Figure 6-4 FB Pin Reference Voltage Versus VO Register
DAC-Code
Figure 6-6 Shutdown Current Into VIN
Versus Temperature
VEN/UVLO = 0V
,V(VIN) = 12V,V(BIAS) = 0V
Figure 6-8 Quiescent Current Into BIAS Versus BIAS Pin
Voltage
V(VIN) = 3.5V
Figure 6-10 Standby Current Into VIN
Versus Temperature
V(BIAS) = 3.5V
V(VIN) = 12V
Figure 6-12 VCC2 LDO Output Voltage Versus VCC2 Load
Current
V(VIN) = 3.5V,
V(BIAS) = 12V
Figure 6-14 VCC2 LDO Output Voltage Versus BIAS Voltage
V(VIN) = 2.5V
Figure 6-16 EN/UVLO Threshold Versus Temperature
Figure 6-18 Buck Minimum Off-time Versus Switching
Frequency
Figure 6-20 Boost Minimum Off-time Versus Switching
Frequency
Figure 6-22 Buck Minimum Duty-cycle for PSM Operation
Versus Switching Frequency (SYNC_OUT = Enabled)
Figure 6-24 Gate Driver Transition
(Dead) Time versus Switching Frequency
f(sw) = 100kHz ,SEL_MIN_DEADTIME_GDRV = 0b01, EN_CONST_TDEAD
= 0b0, Turn Low-Side off, Turn High-Side on
Figure 6-26 CSA Input Current Versus Temperature
Figure 6-28 Average Current Limit
Threshold Voltage Versus Temperature
ILIM_THRESHOLD = 0x64
Figure 6-30 Average Current Limit
Threshold Voltage Versus Temperature
ILIM_THRESHOLD = 0x14