SLVSJL6A June 2026 – September 2026 LM851772-Q1
PRODUCTION DATA
To avoid the case of a thermal damage of the device the temperature of the die is monitored. The device stops operation once the sensed temperature rises over the thermal shutdown threshold. After the temperature drops below the thermal shutdown hysteresis the TSD signal goes back to normal and the converter returns to normal operation according to the main FSM definition.