SLVSJL6A June 2026 – September 2026 LM851772-Q1
PRODUCTION DATA
The LM851772-Q1 features four internal logic-level nMOS gate drivers. The drivers maintain the high frequency switching of both half bridges needed for a buck-boost operation. If the device is in boost or buck mode, the other half bridge high-side switch needs to be permanent on. The internal gate drivers support the 100% duty-cycle mode by sharing the current from the other half bridge, which is switching. Therefore the device achieves a minimum quiescent current, as no internal char pump is needed. Due to the high drive current capability, the LM851772-Q1 supports a wide range of external power FETs as well as a parallel operation of them.
The LO and HO outputs are protected with a shoot-through protection, which prevents both outputs to be turned on at the same time. If the PWM modulation logic of the buck-boost turns the LOx pin off, the HOx pin is not turned on until the following are true:
The high-side supply voltage for the gate driver are monitored by an additional bootstrap UVLO comparator. This comparator monitors the differential voltage between SWx and HBx. If the voltage drops below the threshold the buck-boost converter operation turns off. The device restarts automatically once the positive going threshold is reached with the soft-start scheme.
Additionally, the LM851772-Q1 monitors the upper voltage between SWx and HBx. If this voltage exceeds the threshold voltage of the clamping circuit, the LM851772-Q1 activates a internal current source to pull the voltage down.
The dead-time values are selected by SEL_SCALE_DT, SEL_MIN_DEADTIME_GDRV in the register MFR_SPECIFIC_D6 Register Field Descriptions.
Additionally there is a optional frequency dependency of the transition (dead) -time between high and low side. This feature enables the device to optimize the performance for usual differences of the silicon MOSFET Qg in high power applications with low switching frequencies and lower power application with higher switching frequencies. When this option is enabled, the dead-time is shorter when the switching frequency is set higher. The frequency dependency is enabled or disabled with the register EN_CONST_TDEAD in register MFR_SPECIFIC_D6 Register Field Descriptions.