SLVSJL6A June 2026 – September 2026 LM851772-Q1
PRODUCTION DATA
The LM851772-Q1 provides slope compensation for stable operation and the best transient performance over a wide operating range.
First, use Equation 23 to calculate a correction factor.
If the used inductor has no inductance derating disabling the inductor derating with the SEL_INDUC_DERATE in MFR_SPECIFIC_D7 Register Field is possible.
If the used inductor has no inductance derating (meaning: msc × 1.2 or msc × 1.3). By doing so, there is a compromise on the slope compensation and the PSM entry threshold.
Select the slope compensation based on the calculated correction factor through I2C.