SLVSJL6A June 2026 – September 2026 LM851772-Q1
PRODUCTION DATA
The power on reset system (POR) supplies the input pin buffers and comparators. After the voltage on the VIN pin or BIAS-pin is above the positive going POR threshold VT+(POR) and the nRST pin is higher than VT+(nRST) the internal logic of the device is active and proceeds to the standby mode. The I2C interface is active and the converter operations follows the initial settings until updated configurations are sent with the programming interface.
When the nRST pin is below the standby threshold VT-(nRST), the device is held in a low power shutdown mode to maintain a minimum input quiescent current on the device supply rails.