Table 7-1 and Table 7-2 list the functional modes of the SN74ACT165-Q1.
Table 7-1 Operating Mode Table
| INPUTS(1) |
FUNCTION |
| SH/LD |
CLK |
CLK INH |
| L |
X |
X |
Parallel load(2) |
| H |
H |
X |
No change |
| H |
X |
H |
No change |
| H |
L |
↑ |
Shift(3) |
| H |
↑ |
L |
Shift(3) |
(1) H = High Voltage Level, L = Low
Voltage Level, X = Don't Care, ↑ = Low to High transition
(2) Parallel load : Values at inputs A through H are loaded to respective
internal registers.
(3) Shift : Content of each internal register shifts towards serial
output QH. Data at SER is shifted into the first register.
Table 7-2 Output Function Table
| INTERNAL REGISTERS(1)(2) |
OUTPUTS(3) |
| A — G |
H |
Q |
Q |
| X |
L |
L |
H |
| X |
H |
H |
L |
(1) Internal registers refer to the
shift registers inside the device. These values are set by either loading data
from the parallel inputs, or by clocking data in from the serial input.
(2) H = High voltage level, L = Low
voltage level, X = Don't care
(3) H = Driving high, L = Driving low