SLVSK21 October 2025 LMG708B0
ADVANCE INFORMATION
| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PLMG708B0VBTR | VQFN-FCRLF | VBT | 22 | 3000 | 330.0 | 16.4 | 4.8 | 6.3 | 1.1 | 8.0 | 16.0 | Q1 |
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| PLMG708B0VBTR | VQFN-FCRLF | VBT | 22 | 3000 | 367.0 | 367.0 | 38.0 |