Home Power management DC/DC switching regulators DC/DC converters

LMG708B0

PREVIEW

Product details

Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 80 Vin (min) (V) 5 Vout (max) (V) 40 Vout (min) (V) 1 Features Adjustable current limit, Adjustable switching frequency, Auto Mode, Automotive load dump, CC/CV output regulation, Constant current, Current control, Current monitoring, Current sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, Hiccup mode protection, Integrated GaN FET, Over Current Protection, Power good, Soft Start Fixed, Stackable, Thermal shutdown, UVLO adjustable EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 99
Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 80 Vin (min) (V) 5 Vout (max) (V) 40 Vout (min) (V) 1 Features Adjustable current limit, Adjustable switching frequency, Auto Mode, Automotive load dump, CC/CV output regulation, Constant current, Current control, Current monitoring, Current sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, Hiccup mode protection, Integrated GaN FET, Over Current Protection, Power good, Soft Start Fixed, Stackable, Thermal shutdown, UVLO adjustable EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 99
VQFN-FCRLF (VBT) 22 24.75 mm² (5.5 mm × 4.5 mm)
  • 20A synchronous buck DC/DC converter
    • Low RDS(on) gallium-nitride (GaN) power FETs
    • Wide input voltage range of 5V to 65V (with transients as high as 80V)
    • Adjustable output voltage from 1V to 40V, or fixed output options of 5V or 12V
    • Maximum case temperature of 135°C
    • Frequency adjustable from 200kHz to 2.64MHz
    • 25ns tON(min) for high step-down conversion
    • CV or CC regulation with dynamic adjustment
  • High efficiency across the full load range
    • 97% at 48VIN, 12VOUT, 20A, 400kHz
    • Optimized near-zero deadtime switching
    • Multiphase stackable for higher output current
    • Dual-input VCC subregulator with BIAS option
    • Thermally-enhanced eQFN-22 package with optional top-side cooling
  • Designed for ultra-low emissions requirements
    • Spread spectrum (DRSS) frequency modulation
    • Optional external clock synchronization
    • Selectable FPWM or PFM mode at light loads
    • Integrated bootstrap capacitor
  • Integrated protection features for robust design
    • Hiccup-mode overcurrent protection
    • Average output current monitoring (IMON)
    • Precision enable and PGOOD functions
    • VIN, VCC, and gate-drive UVLO protection
  • Create a custom design using the LMG708B0 with the WEBENCH Power Designer
  • 20A synchronous buck DC/DC converter
    • Low RDS(on) gallium-nitride (GaN) power FETs
    • Wide input voltage range of 5V to 65V (with transients as high as 80V)
    • Adjustable output voltage from 1V to 40V, or fixed output options of 5V or 12V
    • Maximum case temperature of 135°C
    • Frequency adjustable from 200kHz to 2.64MHz
    • 25ns tON(min) for high step-down conversion
    • CV or CC regulation with dynamic adjustment
  • High efficiency across the full load range
    • 97% at 48VIN, 12VOUT, 20A, 400kHz
    • Optimized near-zero deadtime switching
    • Multiphase stackable for higher output current
    • Dual-input VCC subregulator with BIAS option
    • Thermally-enhanced eQFN-22 package with optional top-side cooling
  • Designed for ultra-low emissions requirements
    • Spread spectrum (DRSS) frequency modulation
    • Optional external clock synchronization
    • Selectable FPWM or PFM mode at light loads
    • Integrated bootstrap capacitor
  • Integrated protection features for robust design
    • Hiccup-mode overcurrent protection
    • Average output current monitoring (IMON)
    • Precision enable and PGOOD functions
    • VIN, VCC, and gate-drive UVLO protection
  • Create a custom design using the LMG708B0 with the WEBENCH Power Designer

The LMG708B0 is a GaN synchronous buck DC/DC converter offered from a family of devices that provide ultra-high current density and excellent power conversion efficiency. The integrated low RDS(on) GaN FETs with near-zero dead-time switching performance enable up to 20A of output current across a wide input voltage range from 5V to 65V (with transients to 80V).

Phase stackable with synchronized interleaving, the peak current-mode architecture of the LMG708B0 supports accurate current sharing with paralleled phases for even higher output current. Along with constant-voltage (CV) operation, a dual-loop architecture with shared compensation provides constant-current (CC) regulation for battery charging and other current-source type loads. This cohesive approach enables a seamless transition between CV and CC modes, and high accuracy for voltage (±1%) and current (±4.5%) regulation, effectively reducing the bill-of-materials (BOM) cost for applications that require average output current control. VSET and ISET inputs facilitate dynamic adjustment of the respective CV and CC loop setpoints, and an IMON output provides average output current monitoring.

The LMG708B0 has a thermally enhanced package (TEP) with optional top-side cooling (TSC) through exposed package connections and low package parasitic inductance for quiet switching performance.

A high-side switch minimum on-time of 25ns facilitates large step-down ratios, enabling the direct conversion from 24V or 48V inputs to low-voltage rails for reduced system design cost and complexity. The LMG708B0 continues to operate during input voltage dips as low as 5V, at close to 100% duty cycle if needed. The 20µA sleep quiescent current with the output voltage in regulation extends operating run-time in battery-powered systems.

The LMG708B0 includes several features to simplify compliance with CISPR 11 and CISPR 32 conducted emissions requirements. Predictably timed GaN FET gate drivers along with integrated bootstrap switch and capacitor minimize deadtime during switching transitions, reducing switching losses and improving EMI performance at high input voltage and high switching frequency. To reduce input capacitor ripple current and EMI filter size, interleaved operation using a SYNCOUT signal with programmable phase shift works well for cascaded, multichannel or multiphase designs. Resistor-adjustable switching frequency as high as 2.2MHz can be synchronized to an external clock source up to 2.64MHz to eliminate beat frequencies in noise-sensitive applications. Finally, the LMG708B0 has dual-random spread spectrum (DRSS), a unique EMI-reduction feature that combines low-frequency triangular and high-frequency random modulations to mitigate EMI disturbances across lower and higher frequency bands, respectively.

Additional features of the LMG708B0 include 135°C maximum case temperature operation, user-selectable PFM mode for lower current consumption during light-load conditions, integrated bootstrap capacitor with synchronous charging for robust level shifting, open-drain power-good (PG) indicator for fault reporting and output monitoring, precision enable input for input UVLO, monotonic start-up into prebiased loads, dual-input VCC bias subregulator, 30mV full-scale current sensing, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery for the controller.

The LMG708B0 comes in a 4.5mm × 6mm, thermally enhanced, 22-pin eQFN package using a flip-chip routable leadframe (FCRLF) packaging technique. Leveraging high-performance GaN power FETs (based on TI’s proprietary GaN IC technology), thermal management and EMI mitigation features, CC/CV operation, and small design size, the LMG708B0 represents an excellent point-of-load regulator choice for applications requiring the most efficient GaN design with useable current, lifetime reliability, and cost advantages.

The LMG708B0 is a GaN synchronous buck DC/DC converter offered from a family of devices that provide ultra-high current density and excellent power conversion efficiency. The integrated low RDS(on) GaN FETs with near-zero dead-time switching performance enable up to 20A of output current across a wide input voltage range from 5V to 65V (with transients to 80V).

Phase stackable with synchronized interleaving, the peak current-mode architecture of the LMG708B0 supports accurate current sharing with paralleled phases for even higher output current. Along with constant-voltage (CV) operation, a dual-loop architecture with shared compensation provides constant-current (CC) regulation for battery charging and other current-source type loads. This cohesive approach enables a seamless transition between CV and CC modes, and high accuracy for voltage (±1%) and current (±4.5%) regulation, effectively reducing the bill-of-materials (BOM) cost for applications that require average output current control. VSET and ISET inputs facilitate dynamic adjustment of the respective CV and CC loop setpoints, and an IMON output provides average output current monitoring.

The LMG708B0 has a thermally enhanced package (TEP) with optional top-side cooling (TSC) through exposed package connections and low package parasitic inductance for quiet switching performance.

A high-side switch minimum on-time of 25ns facilitates large step-down ratios, enabling the direct conversion from 24V or 48V inputs to low-voltage rails for reduced system design cost and complexity. The LMG708B0 continues to operate during input voltage dips as low as 5V, at close to 100% duty cycle if needed. The 20µA sleep quiescent current with the output voltage in regulation extends operating run-time in battery-powered systems.

The LMG708B0 includes several features to simplify compliance with CISPR 11 and CISPR 32 conducted emissions requirements. Predictably timed GaN FET gate drivers along with integrated bootstrap switch and capacitor minimize deadtime during switching transitions, reducing switching losses and improving EMI performance at high input voltage and high switching frequency. To reduce input capacitor ripple current and EMI filter size, interleaved operation using a SYNCOUT signal with programmable phase shift works well for cascaded, multichannel or multiphase designs. Resistor-adjustable switching frequency as high as 2.2MHz can be synchronized to an external clock source up to 2.64MHz to eliminate beat frequencies in noise-sensitive applications. Finally, the LMG708B0 has dual-random spread spectrum (DRSS), a unique EMI-reduction feature that combines low-frequency triangular and high-frequency random modulations to mitigate EMI disturbances across lower and higher frequency bands, respectively.

Additional features of the LMG708B0 include 135°C maximum case temperature operation, user-selectable PFM mode for lower current consumption during light-load conditions, integrated bootstrap capacitor with synchronous charging for robust level shifting, open-drain power-good (PG) indicator for fault reporting and output monitoring, precision enable input for input UVLO, monotonic start-up into prebiased loads, dual-input VCC bias subregulator, 30mV full-scale current sensing, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery for the controller.

The LMG708B0 comes in a 4.5mm × 6mm, thermally enhanced, 22-pin eQFN package using a flip-chip routable leadframe (FCRLF) packaging technique. Leveraging high-performance GaN power FETs (based on TI’s proprietary GaN IC technology), thermal management and EMI mitigation features, CC/CV operation, and small design size, the LMG708B0 represents an excellent point-of-load regulator choice for applications requiring the most efficient GaN design with useable current, lifetime reliability, and cost advantages.

Download View video with transcript Video
Request more information

The full data sheet, calculator tools and other information is available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMG708B0 65VIN , 20A, High-Power Density, GaN Synchronous Buck Converter datasheet (Rev. A) PDF | HTML Sep 18, 2026
Technical article Four ways integrated GaN converters are redefining high-current power-supply design PDF | HTML Apr 20, 2026
Certificate LMG708B0-EVM12V EU Declaration of Conformity (DoC) Sep 19, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMG708B0-EVM12V — LMG708B0 12Vout, 20A, 400kHz, single-phase GaN buck converter evaluation module

The LMG708B0-EVM12V evaluation module (EVM) is designed to showcase the LMG708B0 GaN synchronous buck converter. The EVM operates over an input voltage range of 24V to 65V to deliver a 12V regulated output at up to 20A.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LMG708B0-EVM2PH — LMG708B0 12V, 40A, 400kHz, two-phase GaN buck converter evaluation module

The LMG708B0-EVM2PH evaluation module (EVM) is designed to showcase the LMG708B0 GaN synchronous buck converter. The two-phase EVM operates over an input voltage range of 24V to 65V to deliver a 12V regulated output at up to 40A.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

LMG708B0-CALC — LMG708B0 GaN buck converter quickstart calculator

Welcome to the quickstart design tool for the LMG708B0 and LMG708B0-Q1 GaN synchronous buck converter family, which is intended for high-efficiency and high-density applications. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator in a (...)

Supported products & hardware
Design tool

LMG708B0-DESIGN-CALC — Full Datasheet for LMG708B0 and calculation tools

Datasheet and additional tools and information for LMG708B0
Supported products & hardware
Reference design

PMP23595 — 48VIN, 960W four-phase buck converter with integrated GaN reference design

This reference design uses four LMG708B0-Q1 synchronous buck controllers configured as four- phase, interleaved, synchronous buck converters. The converter generates a regulated 12V output from a nominal 48V input and can handle up to 80A max current at 20A per phase. The LMG708B0-Q1 provides (...)

Supported products & hardware
Reference design

PMP23680 — 48VIN, 5VOUT, 400W four-phase buck converter with integrated GaN reference design

This reference design uses four LMG708B0-Q1 synchronous buck controllers configured as four- phase, interleaved, synchronous buck converters. The converter generates a regulated 5V output from a nominal 48V input and can handle up to 80A max current at 20A per phase. The LMG708B0-Q1 provides (...)

Supported products & hardware
Reference design

PMP31431 — 48V to 24V GaN buck converter industrial power supply reference design

This reference design is designed for high efficiency and small form factor. The design showcases the LMG708B0 Gallium Nitride (GaN) synchronous buck converter and operates over an input voltage range of 44V to 52V to deliver a 24V at 9.5A output. The design uses a printed circuit board with less (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-FCRLF (VBT) 22 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos