SLVSL58 September 2026
ADVANCE INFORMATION
Table 1-2 shows specifications that are applicable to the ADS111C04EVM.
| PARAMETER | CONDITIONS | VALUE |
|---|---|---|
| Temperature | Recommended operating free-air temperature range, TA | 15°C ≤ TA ≤ 35°C |
| AVDD to GND | Recommended voltage range, external source | +1.74V ≤ AVDD ≤ +5.5V |
| IOVDD to GND | Recommended voltage range, external source | +1.8V ≤ IOVDD ≤ +5.5V |
| Input Voltage Range | Absolute input voltage versus GND for J1, J2, J7, J8 | GND ≤ VIO ≤ AVDD |
| Digital Inputs | Digital input levels versus GND for J4 and J9 | GND ≤ VDI ≤ IOVDD |