SLVSLB8 May 2026 TLVM65030
PRODUCTION DATA
Figure 7-1 shows a typical application circuit for the TLVM65030 when using the adjustable output mode or the fixed output mode, respectively. This device is designed to function over a wide range of external components and system parameters. However, the internal compensation is designed for a certain range of external inductance and output capacitance.
| OUTPUT VOLTAGE | RFT(KΩ) | RFB(KΩ) | RECOMMENDED FSW (kHz) | COUT(MIN)(µF) (EFFECTIVE) |
|---|---|---|---|---|
| 1.8V | 205 | 164 | 400 | 200 |
| 12V | 205 | 14.7 | 1800 | 15 |
| OUTPUT VOLTAGE | FB | RECOMMENDED FSW (kHz) | COUT(MIN)(µF) (EFFECTIVE) |
|---|---|---|---|
| 3.3V | Short to GND | 650 | 75 |
| 5V | VCC | 1000 | 40 |