SLVSLB8 May 2026 TLVM65030
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN | 3 | 65 | V |
| Input voltage | EN | 0 | 65 | V |
| Input voltage | BIAS, PG | 0 | 30 | V |
| Input voltage | FB | 0 | 5.5 | V |
| Input voltage | MODE/SYNC, RT | 0 | 5.5 | V |
| Pullup resistance | RPU(PG) | 4 | kΩ | |
| Pullup refernce voltage | VPU(PG) | 0.8 | 30 | V |
| Output voltage | VOUT | 1 | 24 | V |
| Operating junction temperature | TJ | –40 | 125 | °C |