SLVSLU1 June 2026 ADS9324C
ADVANCE INFORMATION
| STEP NUMBER | REGISTER | DESCRIPTION | |
|---|---|---|---|
| SDI[23:16] = REG_ADDR | SDI[15:0] = REG_ADDR DATA | ||
| 1 | Wait 30ms | Power supply and voltage reference settling | |
| 2 | 0x01 | 0x0002 | Software reset (optional) |
| 3 | Wait 1ms (optional) | Optional delay | |
| 4 | 0x02 | 0x0002 | Select AIN1 - AIN8 Channel regbank. |
| 5 | 0x08 | 0x8080 | Enable common mode error correction for AIN1 to AIN8. |
| 6 | 0x09 | 0x8080 | |
| 7 | 0x0A | 0x8080 | |
| 8 | 0x0B | 0x8080 | |
| 9 | 0x02 | 0x0004 | Select AIN9 - AIN16 Channel regbank. |
| 10 | 0x08 | 0x8080 | Enable common mode error correction for AIN9 to AIN16. |
| 11 | 0x09 | 0x8080 | |
| 12 | 0x0A | 0x8080 | |
| 13 | 0x0B | 0x8080 | |
| 14 | 0x02 | 0x0001 | Select ADS93x4C Common regbank. |
| 15 | 0x14 | 0x0010 | 0x0010 selects block average filter with OSR factor of 2. When using moving average filter, set the length to at least 2. Or, use any FIR filters. |
| 16 | 0x14 | 0x0011 | Write 0b to 1b on the DIGITAL_FILT_SYSREF bit field in the DIGITAL_FILTER register. |
| 17 | Enable CONVST | Enable a free running CONVST clock or set the CONVST from HIGH to LOW, and LOW to HIGH. | |
| 18 | twait > tCONVST | Add a delay > tCONVST. | |
| 19 | 0x14 | 0x0010 | Set DIGITAL_FILT_SYSREF to 0b. |