SLVSMK3 June   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Headers and SMP Connectors Information
    3. 2.3 Test Points
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Description

The TMUXHS5212-EVM is used to evaluate the high-speed signaling performance of the TMUXHS5212. The evaluation module (EVM) comes with a soldered unit. The EVM allows for engineers to evaluate the signal performance passing through the multiplexer compared to just a trace. The I/Os are tied through SMP connectors and can be controlled by test points or headers correlated to the logic of the device.