SLVSN13 September 2026 SN74LVC1G57B-Q1
PRODUCTION DATA
The SN74LVC1G57B-Q1 includes over-voltage tolerant inputs. The input pins support high-state input voltages larger than the supply voltage by utilizing an input protection circuit that does not include a standard positive clamp diode. See Recommended Operating Conditions for the recommended input voltage.