SLVSN13 September 2026 SN74LVC1G57B-Q1
PRODUCTION DATA
Table 7-1 lists the functional modes of the SN74LVC1G57B-Q1 and Table 7-2 lists the logic configuration images.
| INPUT A |
INPUT B |
INPUT C |
OUTPUT Y |
|---|---|---|---|
| L | L | L | H |
| L | L | H | L |
| L | H | L | H |
| L | H | H | L |
| H | L | L | L |
| H | L | H | L |
| H | H | L | H |
| H | H | H | H |
| LOGIC FUNCTION | FIGURE NO. |
|---|---|
| 2-Input AND | Figure 7-2 |
| 2-Input AND with both inputs inverted | Figure 7-5 |
| 2-Input NAND with inverted input | Figure 7-3 and Figure 7-4 |
| 2-Input OR with inverted input | Figure 7-3 and Figure 7-4 |
| 2-Input NOR | Figure 7-5 |
| 2-Input NOR with both inputs inverted | Figure 7-2 |
| 2-Input XNOR | Figure 7-6 |
Figure 7-2 2-Input AND Gate
Figure 7-4 2-Input NAND Gate With Inverted B Input
Figure 7-3 2-Input NAND Gate With Inverted A Input
Figure 7-5 2-Input NOR Gate
Figure 7-6 2-Input XNOR Gate