SLVT229 December 2025
Figure 2-1 shows the high-level block diagram of this reference design. TPS12120-Q1 is used for capacitive charging for soft-start considerations. UCC21330A-Q1 and UCC27211A-Q1 are used for the main power stage MOSFETs gate drive control. LMR38020-Q1 and LP2951-Q1 are used for the gate drive bias supply as well as discrete logic supply. TPS3762-Q1 and INA241-Q1 are used for voltage and current sensing of the system. Finally TLC555-Q1, Sn74HCS74-Q1 and SN74AC14-Q1 are used to generate complementary PWM signal with deadband.