SLVT231A November   2025  – December 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  8. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Loss Graph
    3. 2.3 Load Regulation
    4. 2.4 Thermal Image
  9. 3Waveforms
    1. 3.1 Switching
      1. 3.1.1 3V Input Voltage
      2. 3.1.2 6V Input Voltage
    2. 3.2 Output Voltage Ripple
      1. 3.2.1 Input Voltage Ripple
    3. 3.3 Load Transients
      1. 3.3.1 3V Input Voltage
      2. 3.3.2 6V Input Voltage
        1. 3.3.2.1 0.1A to 0.45A
    4. 3.4 Start-up Sequence
    5. 3.5 Shutdown Sequence
  10.   Trademarks

Description

The reference design is designed for high boost factor and high efficiency. The design operates over a wide input voltage range, starting from 3V using the LMG5126 boost converter with integrated Gallium Nitride (GaN) field-effect transistors (FETs). The reference design includes features such as spread spectrum, current limit, thermal shutdown, overvoltage protection, and undervoltage lockout.