SLVT231A November   2025  – December 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  8. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Loss Graph
    3. 2.3 Load Regulation
    4. 2.4 Thermal Image
  9. 3Waveforms
    1. 3.1 Switching
      1. 3.1.1 3V Input Voltage
      2. 3.1.2 6V Input Voltage
    2. 3.2 Output Voltage Ripple
      1. 3.2.1 Input Voltage Ripple
    3. 3.3 Load Transients
      1. 3.3.1 3V Input Voltage
      2. 3.3.2 6V Input Voltage
        1. 3.3.2.1 0.1A to 0.45A
    4. 3.4 Start-up Sequence
    5. 3.5 Shutdown Sequence
  10.   Trademarks

Dimensions

The outline of the board is 35mm × 18mm. The copper thickness of the outer layers are 70µm and for the inner layer 105µm.