SLVT231A
November 2025 – December 2025
1
Description
Resources
Features
Applications
6
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Loss Graph
2.3
Load Regulation
2.4
Thermal Image
3
Waveforms
3.1
Switching
3.1.1
3V Input Voltage
3.1.2
6V Input Voltage
3.2
Output Voltage Ripple
3.2.1
Input Voltage Ripple
3.3
Load Transients
3.3.1
3V Input Voltage
3.3.2
6V Input Voltage
3.3.2.1
0.1A to 0.45A
3.4
Start-up Sequence
3.5
Shutdown Sequence
Trademarks
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input Voltage Range
3V to 6V
Output Voltage
42V
Maximum Output Current
0.45A
Topology
Boost
Actual Switching Frequency
588kHz