SLVT231A
November 2025 – December 2025
1
Description
Resources
Features
Applications
6
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Loss Graph
2.3
Load Regulation
2.4
Thermal Image
3
Waveforms
3.1
Switching
3.1.1
3V Input Voltage
3.1.2
6V Input Voltage
3.2
Output Voltage Ripple
3.2.1
Input Voltage Ripple
3.3
Load Transients
3.3.1
3V Input Voltage
3.3.2
6V Input Voltage
3.3.2.1
0.1A to 0.45A
3.4
Start-up Sequence
3.5
Shutdown Sequence
Trademarks
3.4
Start-up Sequence
Figure 3-9
Start-Up With 3V
IN
(Bias Supply Was Connected)
Input voltage (1V / div, 2ms / div, 20MHz bandwidth)
Output voltage (10V / div, 2ms / div, 20MHz bandwidth)