SLVT233 December 2025
The thermal image was captured after operating for 15 minutes at full load, 28 Vin with local airflow.
Figure 2-3 Thermal ImageLabel | Component | Temperature |
|---|---|---|
Bx1 | Q1 - Primary FET | 39.2 °C |
Bx2 | Q2 - Free-wheeling rectifier | 58.5 °C |
Bx3 | Q3 - Synchronous FET | 51.0 °C |
Bx4 | T1 - Transformer | 35.6 °C |
Bx5 | L1 - Output inductor | 50.3 °C |