SLVT233
December 2025
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
4
Trademarks
2.4
Bode Plots
Figure 2-4
was captured with a 28VDC input and full loading conditions.
Figure 2-4
Bode Plot
Table 2-5 Control loop measurements
Crossover frequency
Phase margin
39.944kHz
59.738°